Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Air Turbine System

Air Turbine System

Honeywell’s air turbine system technologies provide reliable, highly efficient engine starting performance to lower the costs of ownership.

Honeywell is the leading producer of air turbine start system (ATSS) technology for gas turbine aircraft engines. Our ATSS consists of an air turbine starter and the starter air valve. Together, these components convert pneumatic (air) energy to mechanical torque that turns the engine until it reaches ignition speed.

We offer more than 165 ATSS options for commercial and military fixed-wing aircraft and helicopters, and have produced 10s of thousands of systems for all kinds of aircraft over the last half-century.

The Honeywell ATSS offers a solution that provides:

  • Lower cost of ownership, through features like share lube breach containment, which reduces maintenance costs.
  • Greater safety. Our high-temperature containment feature improves worker safety and reduces chances of damage to the engine and other components.
  • Unequaled reliability. Honeywell ATS systems have an unparalleled record of reliability and the best meantime between unscheduled removal numbers in the industry, helping to reduce delays, cancelations and unplanned maintenance.
  • Small size and weight. Our unique design enables an ATSS solution that is small and lightweight, enabling the industry’s highest horsepower-to-weight ratios.

Leveraging a history if innovation and reliability, Honeywell engineers are working today to create a new generation of ATS systems that will be even smaller, lighter, smarter, more reliable and more connected:

  • Notable achievements over the past 30+ years
  • MTBUR Greater than 60,000 hours(LEAP ATS)
  • Multiple options to mitigate Bowed Rotor to shorten turn time between flights
  • Containment: Robust containment capability via our containment ring
  • First Shared Lubrication Start System
  • First “3D” Turbine Blades

Infographics  (4)
Infographics  (4)
Size
Air Turbine Starter Upgrade for the UH/SH-60 and H-1 Helicopter Platforms
Size
0.07MB
Download File Multiple Download been Selected
Air Turbine Start System Upgrade for the UH/SH-60 and H-1 Helicopter Platforms
Size
0.08MB
Download File Multiple Download been Selected
Starter Air Valve Upgrade for the UH/SH-60 and H-1 Helicopter Platforms
Size
0.07MB
Download File Multiple Download been Selected
Air Turbine Start System Upgrade for the C-130A – H and L-100 aircraft
Size
0.06MB
Download File Multiple Download been Selected

Related Content